Peripheral Non-Secure Status - Bridge A
This register is loaded from UROW at boot.
Reading NONSEC register returns peripheral security attribution status:
Value | Description |
---|---|
0 | Peripheral is secured. |
1 | Peripheral is non-secured. |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
AC | PORT | FREQM | EIC | RTC | WDT | ||||
Access | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | |||
Reset | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
Access | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | |
Reset | x | x | x | x | x | x | x | x |
Peripheral AC Non-Secure
Peripheral PORT Non-Secure
Peripheral FREQM Non-Secure
Peripheral EIC Non-Secure
Peripheral RTC Non-Secure
Peripheral WDT Non-Secure
Peripheral GCLK Non-Secure
Peripheral SUPC Non-Secure
Peripheral OSC32KCTRL Non-Secure
Peripheral OSCCTRL Non-Secure
Peripheral RSTC Non-Secure
Peripheral MCLK Non-Secure
Peripheral PM Non-Secure
Peripheral PAC Non-Secure