Configuration A
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DIVREF | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
REFNUM[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Divide Reference Clock
Divides the reference clock by 8
Value | Description |
---|---|
0 | The reference clock is divided by 1. |
1 | The reference clock is divided by 8. |
Number of Reference Clock Cycles
Selects the duration of a measurement in number of CLK_FREQM_REF cycles. This must be a non-zero value, i.e. 0x01 (one cycle) to 0xFF (255 cycles).