Channel Security
Attribution
This register allows the
user to configure one or more channels as secured or non-secured.
Important: This register is only available for
SAM
L11 and has no effect for
SAM
L10.
|
0x1D8 |
32 |
PAC Write-Protection, Write-Secure |
0x00000000 |
|
Channel n Security
Attribution [n=0..7]
The bit n of CHANNEL enables the non-secure
mode of CHANNELn. The registers whose CHANNEL bit or bitfield n is set in non-secure
mode by NONSECCHAN.CHANNELn are CHANNELn, CHINTENCLRn, CHINTENSETn, CHINTFLAGn and
CHSTATUSn registers.
These bits set the security
attribution for the individual channels.
Value | Description |
---|
0 |
The corresponding channel is secured.
When the module is PAC secured, the configuration and status bits for this channel
are only available through the secure alias. Attempts to change the channel
configuration through the non-secure alias will be silently ignored and reads will
return 0. |
1 |
The corresponding channel is
non-secured. The configuration and status bits for this channel are available
through the non-secure alias. |