Event Control
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
AUTOWINV | AUTOWEI | ||||||||
Access | RW/-/RW | RW/-/RW | |||||||
Reset | 0 | 0 |
Event Action
Value | Description |
---|---|
0 | Input event polarity is not inverted. |
1 | Input event polarity is inverted. |
Event Action
Value | Description |
---|---|
0 | Input event has no effect. |
1 | Input event triggers an Automatic Page Write |