STATUSB

Status B

  0x08 8 - 0x00  

Status B

Bit  7 6 5 4 3 2 1 0  
              READY1 READY0  
Access              R R  
Reset              0 0  

Bits 0, 1 – READYx: Comparator x Ready

Comparator x Ready

This bit is cleared when the comparator x output is not ready.
 This bit is set when the comparator x output is ready.