Two embedded voltage regulators are used to provide VDDCORE to the device:
- The Main voltage regulator (MAINVREG)
- The Low-Power voltage regulator (LPVREG) used when the device is in Standby
Sleep mode
The SAM L10/L11 Main Voltage
Regulator has two modes: