Features
DAC with 10-bit Resolution
Up to 350 ksps Conversion Rate
Hardware Support for 14-bit Using Dithering
Multiple Trigger Sources
High-drive Capabilities
Output can be Used as Input to the Analog Comparator (AC)
, ADC
, and OPAMP
DMA Support
Parent topic:
DAC – Digital-to-Analog Converter