Digital Frequency Locked Loop (DFLLULP) Characteristics
Table 1.
Power Consumption
(1)(2)
Symbol
Parameters
Conditions
Ta
Min.
Typ.
Max
Units
IDD
Current Consumption
Fout = 8 MHz (PL0) - VCC = 3.3V
Max 125°C Typ 25°C
-
33
284
µA
Fout = 32 MHz (PL2) - VCC=3.3V
-
144
458
Notes:
1.
These characteristics are only applicable in LDO Regulator mode.
2.
These values are based on characterization. They are not covered in test limits in production.
Parent topic:
Oscillators Characteristics