Due to asynchronicity between the main clock domain and the peripheral clock domains, some registers need to be synchronized when written or read.
The following bits and registers are write-synchronized:
Required write-synchronization is denoted by the "Write-Synchronized" property in the register description.