Control C
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MANW | |||||||||
Access | RW/RW*/RW | ||||||||
Reset | 1 |
Manual Write
Value | Description |
---|---|
0 | Writing to the last word in the page buffer will initiate a write operation to the page addressed by the last write operation. This includes writes to FLASH, Data FLASH and NVM rows. |
1 | Write commands must be issued through the CTRLA.CMD register. |