Channel Interrupt Enable Set
This register affects the DMA channel that is selected in the Channel ID register (CHID.ID).
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SUSP | TCMPL | TERR | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Channel Suspend Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Channel Suspend Interrupt Enable bit, which enables the Channel Suspend interrupt.
Value | Description |
---|---|
0 | The Channel Suspend interrupt is disabled. |
1 | The Channel Suspend interrupt is enabled. |
Channel Transfer Complete Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Channel Transfer Complete Interrupt Enable bit, which enables the Channel Transfer Complete interrupt.
Value | Description |
---|---|
0 | The Channel Transfer Complete interrupt is disabled. |
1 | The Channel Transfer Complete interrupt is enabled. |
Channel Transfer Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Channel Transfer Error Interrupt Enable bit, which enables the Channel Transfer Error interrupt.
Value | Description |
---|---|
0 | The Channel Transfer Error interrupt is disabled. |
1 | The Channel Transfer Error interrupt is enabled. |