Interface for configuring into one of the following:
The following table lists the supported features for each SERCOM instance:
Protocol | SERCOM Instance | ||
---|---|---|---|
SERCOM0 | SERCOM1 | SERCOM2 | |
SPI | Yes | Yes | Yes |
I2C (1) |
Yes High-speed mode (≤ 3,4 Mbit/s) |
Yes Fast plus Mode (≤ 1 Mbit/s) |
No |
USART |
Yes including: Hardware Handshaking IrDA |
Yes including: Hardware Handshaking IrDA |
Yes including: Hardware Handshaking IrDA RS-485 Auto-baud mode LIN Client ISO7816 |
USART/SPI Receive Buffer Size | Two-level | Four-level | Two-level |
Secure Pin Multiplexing (SAM L11 only) |
No | Yes | No |