Channel n Interrupt Enable Set
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EVD | OVR | ||||||||
Access | RW/RW*/RW | RW/RW*/RW | |||||||
Reset | 0 | 0 |
Channel Event Detected Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Event Detected Channel Interrupt Enable bit, which enables the Event Detected Channel interrupt.
Value | Description |
---|---|
0 | The Event Detected Channel interrupt is disabled. |
1 | The Event Detected Channel interrupt is enabled. |
Channel Overrun Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Overrun Channel Interrupt Enable bit, which enables the Overrun Channel interrupt.
Value | Description |
---|---|
0 | The Overrun Channel interrupt is disabled. |
1 | The Overrun Channel interrupt is enabled. |