In sleep modes, an EXTINTx pin can wake up
the device if the corresponding condition matches the configuration in the CONFIG register,
and the corresponding bit in the Interrupt Enable Set register (INTENSET) is written to '1'.
Figure 1. Wake-up Operation Example
(High-Level Detection, No Filter, Interrupt Enable Set)