The only exceptions are in the following pin functions:
Pinout Comparison | Features Difference | ||
---|---|---|---|
PIN# | SAM L10/L11 | SAM D20/D21 | |
10 | GNDANA | GND | None (Naming Change) |
27 | VDDCORE | PA28 | Yes |
29 | VDDOUT | VDDCORE | Yes |
30 | VDDIO | VDDIN | None (Naming Change) |