Interrupt Enable Clear
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EMPTY | UNDERRUN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Data Buffer Empty Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Data Buffer Empty Interrupt Enable bit, which disables the Data Buffer Empty interrupt.
Value | Description |
---|---|
0 | The Data Buffer Empty interrupt is disabled. |
1 | The Data Buffer Empty interrupt is enabled. |
Underrun Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Data Buffer Underrun Interrupt Enable bit, which disables the Data Buffer Underrun interrupt.
Value | Description |
---|---|
0 | The Data Buffer Underrun interrupt is disabled. |
1 | The Data Buffer Underrun interrupt is enabled. |