The SAM L10/L11 supports a single or dual power supply from 1.62V to 3.63V. The same voltage must be applied to both VDDIO and VDDANA.
The internal voltage regulator has four different modes:
Selecting between Switching mode and Linear mode can be done by software on the fly, but the power supply must be designed according to which mode to be used.