Features
8-bit, 10-bit or 12-bit resolution
Up to 1,000,000 samples per second (1MSPS)
Differential and single-ended inputs
Up to
10
analog inputs
10
positive and
8
negative, including internal and external
Internal inputs:
Internal temperature sensor
Bandgap voltage,
INTREF voltage reference
Scaled core supply
Scaled I/O supply
DAC
OPAMP
Single, continuous, and sequencing options
Windowing monitor with selectable channel
Conversion range: V
ref
= [
1.0V
to VDD
ANA
]
Built-in internal reference and external reference options
Event-triggered conversion for accurate timing (one event input)
Optional DMA transfer of conversion settings or result
Hardware gain and offset compensation
Averaging and oversampling with decimation to support up to 16-bit result
Selectable sampling time
Flexible Power or Throughput rate management
Parent topic:
ADC – Analog-to-Digital Converter