Bit Pos. | Name | Usage |
Factory Setting |
Related Peripheral Register |
---|---|---|---|---|
2:0 | Reserved | Reserved | Reserved | Reserved |
5:3 | NSULCK | NVM UnLock Bits | 0x7 | NVMCTRL.NSULCK |
6 | Reserved | Reserved | Reserved | Reserved |
12:7 | BOD33_LEVEL | BOD33 threshold level at power-on | 0x6 | SUPC.BOD33 |
13 | BOD33_DIS | BOD33 Disable at power-on | 0x0 | SUPC.BOD33 |
15:14 | BOD33_ACTION | BOD33 Action at power-on | 0x1 | SUPC.BOD33 |
24:16 | BOD12 Calibration Parameters | DO NOT CHANGE(1) | 0x08F | Reserved |
25 | WDT_RUNSTDBY | WDT Runstdby at power-on | 0x0 | WDT.CTRLA |
26 | WDT_ENABLE | WDT Enable at power-on | 0x0 | WDT.CTRLA |
27 | WDT_ALWAYSON | WDT Always-On at power-on | 0x0 | WDT.CTRLA |
31:28 | WDT_PER | WDT Period at power-on | 0xB | WDT.CONFIG |
35:32 | WDT_WINDOW | WDT Window mode time-out at power-on | 0xB | WDT.CONFIG |
39:36 | WDT_EWOFFSET | WDT Early Warning Interrupt Time Offset at power-on | 0xB | WDT.EWCTRL |
40 | WDT_WEN | WDT Timer Window Mode Enable at power-on | 0x0 | WDT.CTRLA |
41 | BOD33_HYST | BOD33 Hysteresis configuration at power-on | 0x0 | SUPC.BOD33 |
255:42 | Reserved | Reserved | Reserved | Reserved |
Offset | Bit Pos. |
Name | |||||||
---|---|---|---|---|---|---|---|---|---|
0x00 | 7:0 | BOD33_LEVEL | - | NSULCK | Reserved | ||||
0x01 | 15:8 | BOD33_ACTION | BOD33_DIS | BOD33_LEVEL | |||||
0x02 | 23:16 | BOD12 Calibration Parameters | |||||||
0x03 | 31:24 | WDT_PER | WDT_ALWAYSON | WDT_ENABLE | WDT_RUNSTDBY | BOD12 Calibration Parameters | |||
0x04 | 39:32 | WDT_EWOFFSET | WDT_WINDOW | ||||||
0x05 | 47:40 | Reserved | BOD33_HYST | WDT_WEN | |||||
0x06-0x1F | 255:48 | Reserved |