The functioning of TRNG depends on the sleep mode of device.
The TRNG interrupts can be used to wake up the device from sleep modes. Events connected to the event system can trigger other operations in the system without exiting sleep modes.