PID4

Peripheral Identification 4

  0x1FD0 32 - 0x00000000  

Peripheral Identification 4

Bit  31 30 29 28 27 26 25 24  
                   
Access                   
Reset                   
Bit  23 22 21 20 19 18 17 16  
                   
Access                   
Reset                   
Bit  15 14 13 12 11 10 9 8  
                   
Access                   
Reset                   
Bit  7 6 5 4 3 2 1 0  
  FKBC[3:0] JEPCC[3:0]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  

Bits 7:4 – FKBC[3:0]: 4KB Count

4KB Count

These bits will always return zero when read, indicating that this debug component occupies one 4KB block.

Bits 3:0 – JEPCC[3:0]: JEP-106 Continuation Code

JEP-106 Continuation Code

These bits will always return zero when read.