Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | ENABLE | SWRST | ||||||
0x01 | CTRLB | 7:0 | START1 | START0 | ||||||
0x02 | EVCTRL | 7:0 | WINEO0 | COMPEO1 | COMPEO0 | |||||
15:8 | INVEI1 | INVEI0 | COMPEI1 | COMPEI0 | ||||||
0x04 | INTENCLR | 7:0 | WIN0 | COMP1 | COMP0 | |||||
0x05 | INTENSET | 7:0 | WIN0 | COMP1 | COMP0 | |||||
0x06 | INTFLAG | 7:0 | WIN0 | COMP1 | COMP0 | |||||
0x07 | STATUSA | 7:0 | WSTATE0[1:0] | STATE1 | STATE0 | |||||
0x08 | STATUSB | 7:0 | READY1 | READY0 | ||||||
0x09 | DBGCTRL | 7:0 | DBGRUN | |||||||
0x0A | WINCTRL | 7:0 | WINTSEL0[1:0] | WEN0 | ||||||
0x0B |
Reserved | |||||||||
0x0C | SCALER0 | 7:0 | VALUE[5:0] | |||||||
0x0D | SCALER1 | 7:0 | VALUE[5:0] | |||||||
0x0E ... 0x0F |
Reserved | |||||||||
0x10 | COMPCTRL0 | 7:0 | RUNSTDBY | INTSEL[1:0] | SINGLE | ENABLE | ||||
15:8 | SWAP | MUXPOS[2:0] | MUXNEG[2:0] | |||||||
23:16 | HYST[1:0] | HYSTEN | SPEED[1:0] | |||||||
31:24 | OUT[1:0] | FLEN[2:0] | ||||||||
0x14 | COMPCTRL1 | 7:0 | RUNSTDBY | INTSEL[1:0] | SINGLE | ENABLE | ||||
15:8 | SWAP | MUXPOS[2:0] | MUXNEG[2:0] | |||||||
23:16 | HYST[1:0] | HYSTEN | SPEED[1:0] | |||||||
31:24 | OUT[1:0] | FLEN[2:0] | ||||||||
0x18 ... 0x1F |
Reserved | |||||||||
0x20 | SYNCBUSY | 7:0 | COMPCTRL1 | COMPCTRL0 | WINCTRL | ENABLE | SWRST | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |