Status A
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BREXT | PERR | FAIL | BERR | CRSTEXT | DONE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Boot ROM Phase Extension
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Boot ROM Phase Extension bit.
This bit is set when a debug adapter Cold-Plugging is detected, which extends the Boot ROM phase.
Protection Error
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Protection Error bit.
Failure
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Failure bit.
This bit is set when a DSU operation failure is detected.
Bus Error
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Bus Error bit.
This bit is set when a bus error is detected.
CPU Reset Phase Extension
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the CPU Reset Phase Extension bit.
This bit is set when a debug adapter Cold-Plugging is detected, which extends the CPU reset phase.
Done
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the Done bit.
This bit is set when a DSU operation is completed.