Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | INTENCLR | 7:0 | CLKFAIL | XOSC32KRDY | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x04 | INTENSET | 7:0 | CLKFAIL | XOSC32KRDY | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x08 | INTFLAG | 7:0 | CLKFAIL | XOSC32KRDY | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0C | STATUS | 7:0 | ULP32KSW | CLKSW | CLKFAIL | XOSC32KRDY | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x10 | RTCCTRL | 7:0 | RTCSEL[2:0] | |||||||
0x11 ... 0x13 |
Reserved | |||||||||
0x14 | XOSC32K | 7:0 | ONDEMAND | RUNSTDBY | EN1K | EN32K | XTALEN | ENABLE | ||
15:8 | WRTLOCK | STARTUP[2:0] | ||||||||
0x16 | CFDCTRL | 7:0 | CFDPRESC | SWBACK | CFDEN | |||||
0x17 | EVCTRL | 7:0 | CLKFAILEO | |||||||
0x18 ... 0x1B |
Reserved | |||||||||
0x1C | OSCULP32K | 7:0 | ULP32KSW | |||||||
15:8 | WRTLOCK | Reserved[4:0] | ||||||||
23:16 | ||||||||||
31:24 |