Package | Cluster | GPIO | Supply Pins Connected to the Cluster |
---|---|---|---|
32-pin | 1 | PA00 PA01 PA02 PA03 PA04 PA05 PA06 PA07 | VDDANA/GNDANA |
2 | PA08 PA09 PA10 PA11 PA14 PA15 PA16 PA17 PA18 PA19 PA22 PA23 PA24 PA25 PA27 PA30 PA31 | VDDIO/GND | |
24-pin | 1 | PA00 PA01 PA02 PA03 PA04 PA05 | VDDANA/GND |
2 | PA08 PA14 PA15 PA16 PA17 PA18 PA19 PA22 PA23 PA30 PA31 | VDDIO/GND |