WINUT

Window Monitor Upper Threshold

  0x10 16 PAV Write-Protection, Write-Synchronized 0x0000  

Window Monitor Upper Threshold

Bit  15 14 13 12 11 10 9 8  
  WINUT[15:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  WINUT[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 15:0 – WINUT[15:0]: Window Upper Threshold

Window Upper Threshold

If the window monitor is enabled, these bits define the upper threshold value.