Interrupt Enable Clear
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NSCHK | KEYE | NVME | LOCKE | PROGE | DONE | ||||
Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Non-secure Check Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the NSCHK interrupt enable.
This bit will read as the current value of the NSCHK interrupt enable.
Key Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the KEYE interrupt enable.
This bit will read as the current value of the KEYE interrupt enable.
NVM internal Error Interrupt Clear
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the NVME interrupt enable.
This bit will read as the current value of the NVME interrupt enable.
Lock Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the LOCKE interrupt enable.
This bit will read as the current value of the LOCKE interrupt enable.
Programming Error Interrupt Clear
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the PROGE interrupt enable.
This bit will read as the current value of the PROGE interrupt enable.
NVM Done Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the DONE interrupt enable.
This bit will read as the current value of the DONE interrupt enable.