Status
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DPLLLDRTO | DPLLLTO | DPLLLCKF | DPLLLCKR | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DFLLULPNOLOCK | DFLLULPLOCK | DFLLULPRDY | |||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OSC16MRDY | CLKSW | CLKFAIL | XOSCRDY | ||||||
Access | R | R | R | R | |||||
Reset | 1 | 0 | 0 | 0 |
DPLL Loop Divider Ratio Update Complete
Value | Description |
---|---|
0 | DPLL Loop Divider Ratio Update Complete not detected. |
1 | DPLL Loop Divider Ratio Update Complete detected. |
DPLL Lock Timeout
Value | Description |
---|---|
0 | DPLL Lock time-out not detected. |
1 | DPLL Lock time-out detected. |
DPLL Lock Fall
Value | Description |
---|---|
0 | DPLL Lock fall edge not detected. |
1 | DPLL Lock fall edge detected. |
DPLL Lock Rise
Value | Description |
---|---|
0 | DPLL Lock rise edge not detected. |
1 | DPLL Lock rise edge detected. |
DFLLULP No Lock
Value | Description |
---|---|
0 | DFLLULP Tuner no lock state is not detected. |
1 | DFLLULP Tuner no lock state is detected. |
DFLLULP Lock
Value | Description |
---|---|
0 | DFLLULP Tuner lock state is not detected. |
1 | DFLLULP Tuner lock state is detected. |
DFLLULP Ready
Value | Description |
---|---|
0 | DFLLULP is not ready. |
1 | DFLLULP is stable and ready to be used as a clock source. |
OSC16M Ready
Value | Description |
---|---|
0 | OSC16M is not ready. |
1 | OSC16M is stable and ready to be used as a clock source. |
XOSC Clock Switch
Value | Description |
---|---|
0 | XOSC is not switched and provides the external clock or crystal oscillator clock. |
1 | XOSC is switched and provides the safe clock. |
XOSC Clock Failure
Value | Description |
---|---|
0 | No XOSC failure is detected. |
1 | A XOSC failure is detected. |
XOSC Ready
Value | Description |
---|---|
0 | XOSC is not ready. |
1 | XOSC is stable and ready to be used as a clock source. |