Mode | Conditions | Regulator | PL | CPU Clock | Vcc | Ta | Typ. | Max | Units |
---|---|---|---|---|---|---|---|---|---|
ACTIVE | COREMARK/ FIBONACCI | LDO | PL0 | DFLLULP at 8 MHz | 1.8V | Max at 85°C Typ at 25° | 64.1 | 82 | μA/Mhz |
3.3V | 64.4 | 84 | |||||||
OSC 8 MHz | 1.8V | 66.6 | 81 | ||||||
3.3V | 70.3 | 83 | |||||||
OSC 4 MHz | 1.8V | 74.1 | 102 | ||||||
3.3V | 77.8 | 106 | |||||||
PL2 | FDPLL96M at 32 MHz | 1.8V | 82.0 | 89 | |||||
3.3V | 82.5 | 89 | |||||||
DFLLULP at 32 MHz | 1.8V | 75.8 | 99 | ||||||
3.3V | 75.8 | 96 | |||||||
BUCK | PL0 | DFLLULP at 4.88 MHz | 1.8V | 44 | 60 | ||||
3.3V | 29.9 | 41 | |||||||
OSC 8 MHz | 1.8V | 43.8 | 53 | ||||||
3.3V | 32.1 | 39 | |||||||
OSC 4 MHz | 1.8V | 50.3 | 68 | ||||||
3.3V | 38.9 | 52 | |||||||
PL2 | FDPLL96M at 32 MHz | 1.8V | Max at 85°C Typ at 25° | 59.9 | 66 | ||||
3.3V | 35.3 | 39 | |||||||
DFLLULP at 26.78 MHz | 1.8V | 55.8 | 70 | ||||||
3.3V | 33.7 | 42 | |||||||
WHILE1 | LDO | PL0 | DFLLULP at 8 MHz | 1.8V | 44.3 | 61 | |||
3.3V | 44.4 | 62 | |||||||
OSC 8 MHz | 1.8V | 47.6 | 60 | ||||||
3.3V | 50.1 | 63 | |||||||
OSC 4 MHz | 1.8V | 54.6 | 83 | ||||||
3.3V | 57.7 | 86 | |||||||
PL2 | FDPLL96M at 32 MHz | 1.8V | 56.9 | 61 | |||||
3.3V | 57.2 | 62 | |||||||
DFLLULP at 32 MHz | 1.8V | 50.8 | 66 | ||||||
3.3V | 51.0 | 64 | |||||||
ACTIVE | WHILE1 | BUCK | PL0 | DFLLULP at 4.88 MHz | 1.8V | Max at 85°C Typ at 25° | 32.4 | 49 | μA/Mhz |
3.3V | 22.8 | 34 | |||||||
OSC 8 MHz | 1.8V | 32.2 | 41 | ||||||
3.3V | 25.3 | 32 | |||||||
OSC 4 MHz | 1.8V | 38.4 | 57 | ||||||
3.3V | 31.9 | 45 | |||||||
PL2 | FDPLL96M at 32 MHz | 1.8V | 41.5 | 46 | |||||
3.3V | 24.6 | 28 | |||||||
DFLLULP at 26.78 MHz | 1.8V | 38.3 | 48 | ||||||
3.3V | 23.1 | 29 | |||||||
IDLE | - | LDO | PL0 | DFLLULP at 8 MHz | 1.8V | 16.0 | 32 | ||
3.3V | 16.2 | 33 | |||||||
OSC 8 MHz | 1.8V | 19.8 | 33 | ||||||
3.3V | 22.0 | 36 | |||||||
OSC 4 MHz | 1.8V | 26.2 | 55 | ||||||
3.3V | 29.2 | 59 | |||||||
PL2 | FDPLL96M at 32 MHz | 1.8V | 20.3 | 25 | |||||
3.3V | 20.4 | 26 | |||||||
DFLLULP at 32 MHz | 1.8V | 14.3 | 19 | ||||||
3.3V | 14.4 | 19 | |||||||
BUCK | PL0 | DFLLULP at 4.88 MHz | 1.8V | 15.1 | 32 | ||||
3.3V | 12.3 | 24 | |||||||
OSC 8 MHz | 1.8V | 15.5 | 24 | ||||||
3.3V | 15.2 | 21 | |||||||
OSC 4 MHz | 1.8V | 21.3 | 39 | ||||||
3.3V | 21.6 | 35 | |||||||
PL2 | FDPLL96M at 32 MHz | 1.8V | 14.9 | 19 | |||||
3.3V | 9.1 | 12 | |||||||
DFLLULP at 26.78 MHz | 1.8V | 11.2 | 16 | ||||||
3.3V | 7.2 | 10 |
Mode | Conditions | Regulator Mode | Vcc | Ta | Typ. | Max. | Units |
---|---|---|---|---|---|---|---|
STANDBY | All 16 kB RAM retained, PDSW domain in active state | LPVREG with LPEFF Disable | 1.8V | 25°C | 1.3 | 3.5 | µA |
85°C | 18.4 | 66.0 | |||||
LPVREG with LPEFF Enable | 3.3V | 25°C | 1.1 | 3.0 | |||
85°C | 14.2 | 41.8 | |||||
BUCK in standby with MAINVREG in PL0 mode (VREG.RUNSTDBY=1 and VREG.STDBYPL0=1) | 1.8V | 25°C | 1.2 | 2.9 | |||
85°C | 14.6 | 42.9 | |||||
3.3V | 25°C | 1.1 | 2.2 | ||||
85°C | 9.6 | 28.6 | |||||
All 16 kB RAM retained, PDSW domain in retention | LPVREG with LPEFF Disable | 1.8V | 25°C | 0.6 | 1.1 | ||
85°C | 5.1 | 14.9 | |||||
LPVREG with LPEFF Enable | 3.3V | 25°C | 0.5 | 1.0 | |||
85°C | 4.3 | 12.1 | |||||
BUCK in standby with MAINVREG in PL0 mode (VREG.RUNSTDBY=1 and VREG.STDBYPL0=1) | 1.8V | 25°C | 0.8 | 1.1 | |||
85°C | 4.3 | 11.9 | |||||
3.3V | 25°C | 0.8 | 1.5 | ||||
85°C | 3.4 | 8.5 | |||||
12 kB RAM retained,PDSW domain in retention | LPVREG with LPEFF Disable | 1.8V | 25°C | 0.6 | 1.1 | ||
85°C | 4.7 | 13.6 | |||||
LPVREG with LPEFF Enable | 3.3V | 25°C | 0.5 | 1.0 | |||
85°C | 4.0 | 11.1 | |||||
BUCK in standby with MAINVREG in PL0 mode (VREG.RUNSTDBY=1 and VREG.STDBYPL0=1) | 1.8V | 25°C | 0.7 | 1.1 | |||
85°C | 4.1 | 11.0 | |||||
3.3V | 25°C | 0.8 | 1.5 | ||||
85°C | 3.2 | 8.0 | |||||
STANDBY | 8kB RAM retained,PDSW domain in retention | LPVREG with LPEFF Disable | 1.8V | 25°C | 0.5 | 1.0 | µA |
85°C | 4.4 | 12.6 | |||||
LPVREG with LPEFF Enable | 3.3V | 25°C | 0.5 | 0.9 | |||
85°C | 3.8 | 10.3 | |||||
BUCK in standby with MAINVREG in PL0 mode (VREG.RUNSTDBY=1 and VREG.STDBYPL0=1) | 1.8V | 25°C | 0.7 | 1.0 | |||
85°C | 3.8 | 10.1 | |||||
3.3V | 25°C | 0.7 | 1.4 | ||||
85°C | 3.0 | 7.9 | |||||
STANDBY | 4kB RAM retained,PDSW domain in retention | LPVREG with LPEFF Disable | 1.8V | 25°C | 0.5 | 0.9 | µA |
85°C | 4.0 | 11.2 | |||||
LPVREG with LPEFF Enable | 3.3V | 25°C | 0.5 | 0.9 | |||
85°C | 3.5 | 9.3 | |||||
BUCK in standby with MAINVREG in PL0 mode (VREG.RUNSTDBY=1 and VREG.STDBYPL0=1) | 1.8V | 25°C | 0.7 | 1.0 | |||
85°C | 3.5 | 9.1 | |||||
3.3V | 25°C | 0.8 | 1.5 | ||||
85°C | 2.9 | 6.8 | |||||
4kB RAM retained,PDSW domain in retention and RTC running on XOSC32K | LPVREG with LPEFF Disable | 1.8V | 25°C | 0.9 | 1.3 | ||
85°C | 4.5 | 11.7 | |||||
LPVREG with LPEFF Enable | 3.3V | 25°C | 0.8 | 1.2 | |||
85°C | 4.0 | 9.8 | |||||
BUCK in standby with MAINVREG in PL0 mode (VREG.RUNSTDBY=1 and VREG.STDBYPL0=1) | 1.8V | 25°C | 1.0 | 1.3 | |||
85°C | 4.0 | 9.6 | |||||
3.3V | 25°C | 1.1 | 1.7 | ||||
85°C | 3.3 | 7.3 | |||||
OFF | 1.8V | 25°C | 34.6 | 54.4 | nA | ||
85°C | 595.7 | 1197.3 | |||||
3.3V | 25°C | 61.2 | 89.1 | ||||
85°C | 796.1 | 1622.8 |