Event User Security Attribution
Check
This register allows the
user to select one or more event users to check their security attribution as
non-secured.
Important: This
register is only available for SAM
L11
and has no effect for SAM
L10.
|
0x1F0 |
32 |
PAC
Write-Protection |
0x00000000 |
|
Event User n
Selection [n=0..22]
These bits selects the individual
event users for security attribution check. If any event user selected in NSCHKUSER
has the corresponding bit in NONSECUSER set to the opposite value, then the NSCHK
interrupt flag will be set.
Value | Description |
---|
0 |
0-to-1 transition will be detected on
corresponding NONSECUSER bit. |
1 |
1-to-0 transition will be detected on
corresponding NONSECUSER bit. |