Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRL | 7:0 | RUNSTDBY | ENABLE | SWRST | |||||
0x01 ... 0x03 |
Reserved | |||||||||
0x04 | SEQCTRL0 | 7:0 | SEQSEL[3:0] | |||||||
0x05 ... 0x07 |
Reserved | |||||||||
0x08 | LUTCTRL0 | 7:0 | EDGESEL | FILTSEL[1:0] | ENABLE | |||||
15:8 | INSEL1[3:0] | INSEL0[3:0] | ||||||||
23:16 | LUTEO | LUTEI | INVEI | INSEL2[3:0] | ||||||
31:24 | TRUTH[7:0] | |||||||||
0x0C | LUTCTRL1 | 7:0 | EDGESEL | FILTSEL[1:0] | ENABLE | |||||
15:8 | INSEL1[3:0] | INSEL0[3:0] | ||||||||
23:16 | LUTEO | LUTEI | INVEI | INSEL2[3:0] | ||||||
31:24 | TRUTH[7:0] |