Conditions:
Measurement Method:
For Idle and Standby, the CPU sets an I/O by writing PORT->IOBUS without jumping in an interrupt handler (Cortex M23 register PRIMASK = 1). The wake-up time is measured between the edge of the wake-up input signal and the edge of the GPIO pin.
Sleep Mode | Condition | Typ | Unit | |
---|---|---|---|---|
Idle | PL2 or PL0 | 1.5 | μs | |
Standby | PL0 | PDSW domain in retention | 5.3 | |
PDSW domain in active | 2.6 | |||
PL2 Voltage scaling at default values: SUPC >VREG.VSVSTEP=0 SUPC > VREG.VSPER=0 |
PDSW domain in retention | 76 | ||
PDSW domain in active | 75 | |||
PL2 Voltage scaling at fastest setting: SUPC > VREG.VSVSTEP=15 SUPC > VREG.VSPER=0 |
PDSW domain in retention | 16 | ||
PDSW domain in active | 15 | |||
OFF | L10 with BOOTOPT=0 | 3.2 | ms | |
L11 with BOOTOPT=0 | 4.1 | |||
L10 or L11 with BOOTOPT=1, BS = 0x40 | 210 | |||
L10 or L11 with BOOTOPT=1, BS = 0x80 | 410 | |||
L10 or L11 with BOOTOPT=2, BS = 0x40 | 210 | |||
L10 or L11 with BOOTOPT=2, BS = 0x80 | 410 |