Frequency Correction
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SIGN | VALUE[6:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Correction Sign
Value | Description |
---|---|
0 | The correction value is positive, i.e., frequency will be decreased. |
1 | The correction value is negative, i.e., frequency will be increased. |
Correction Value
Value | Description |
---|---|
0 | Correction is disabled and the RTC frequency is unchanged. |
1 - 127 | The RTC frequency is adjusted according to the value. |