PID1

Peripheral Identification 1

  0x1FE4 32 - 0x000000FC  

Peripheral Identification 1

Bit  31 30 29 28 27 26 25 24  
                   
Access                   
Reset                   
Bit  23 22 21 20 19 18 17 16  
                   
Access                   
Reset                   
Bit  15 14 13 12 11 10 9 8  
                   
Access                   
Reset                   
Bit  7 6 5 4 3 2 1 0  
  JEPIDCL[3:0] PARTNBH[3:0]  
Access  R R R R R R R R  
Reset  1 1 1 1 1 1 0 0  

Bits 7:4 – JEPIDCL[3:0]: Low part of the JEP-106 Identity Code

Low part of the JEP-106 Identity Code

These bits will always return 0xF when read (JEP-106 identity code is 0x1F).

Bits 3:0 – PARTNBH[3:0]: Part Number High

Part Number High

These bits will always return 0xC when read, indicating that this device implements a DSU module instance.