Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
FOUT | Output frequency | VDD=3.3V,
T=25°C Calibrated against a 4/8/12/16 MHz reference |
3.96 | 4.00 | 4.04 | MHz |
7.92 | 8.00 | 8.08 | ||||
11.88 | 12.00 | 12.12 | ||||
15.84 | 16.00 | 16.16 | ||||
TempDrift | Freq vs. temperature drift | VDD=3.3V over temperature [-40°C-85°C], versus calibration reference at 25°C | -5 | - | 5 | % |
SupplyDrift | Freq vs. supply drift | Temperature =25°C over voltage [1.62V-3.63V], versus calibration reference at 3.3V | -1.5 | - | 1.5 | |
TWUP(2) | Wake up time - 1st clock edge after enable | FOUT = 4MHz | - | 0.13 | 0.28 | µs |
FOUT = 8MHz | - | 0.13 | 0.28 | |||
FOUT = 12MHz | - | 0.13 | 0.28 | |||
FOUT = 16MHz | - | 0.13 | 0.27 | |||
TSTARTUP(2) | Startup time | FOUT = 4MHz | - | 1.16 | 2.96 | µs |
FOUT = 8MHz | - | 1.29 | 2.74 | |||
FOUT = 12MHz | - | 1.34 | 2.95 | |||
FOUT = 16MHz | - | 1.39 | 3.11 | |||
Duty(1) | Duty Cycle | - | 45 | 50 | 55 | % |
Symbol | Parameter | Conditions | Ta | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|---|
IDD | Current consumption | Fout=4MHz, VCC=3.3V |
Max.85°C |
- | 73 | 139 | µA |
Fout=8MHz, VCC=3.3V | - | 106 | 169 | ||||
Fout=12MHz, VCC=3.3V | - | 135 | 195 | ||||
Fout=16MHz, VCC=3.3V | - | 166 | 225 |