The 32-bit physical memory address space is mapped as
follows:
Table 1. Memory
SizesMemory |
Base
Address |
Size [KB] |
SAM
L11x16(1)
SAM
L10x16(1)
|
SAM
L11x15(1)
SAM
L10x15(1)
|
SAM
L11x14 (1) |
SAM
L10x14
(1) |
Flash |
0x00000000 |
64 |
32 |
16 |
16 |
Data Flash |
0x00400000 |
2 |
2 |
2 |
2 |
SRAM |
0x20000000 |
16 |
8 |
8 |
4 |
Boot ROM |
0x02000000 |
8 |
8 |
8 |
8 |
Note: 1. x = E or D.