On
SAM
L11 devices, this peripheral has different access permissions depending on
PAC Security Attribution (Secure or Non-Secure):
- If the peripheral is configured
as Non-Secure in the PAC:
- Secure access and
Non-Secure access are granted
- If the peripheral is configured
as Secure in the PAC:
- Secure access is
granted
- Non-Secure access is
discarded (Write is ignored, read 0x0) and a PAC error is triggered
Refer to
Peripherals Security Attribution for more information.