Host Clock Generation
The SERCOM peripheral supports several I
2
C bidirectional modes:
Standard mode (
Sm
) up to 100 kHz
Fast mode (
Fm
) up to 400 kHz
Fast mode Plus (
Fm+
) up to 1 MHz
High-speed mode (
Hs
) up to 3.4 MHz
The Host clock configuration for
Sm, Fm,
and
Fm+
are described in
Clock Generation (Standard-Mode, Fast-Mode, and Fast-Mode Plus)
. For
Hs
, refer to
Host Clock Generation (High-Speed Mode)
.
Clock Generation (Standard-mode, Fast-mode and Fast-mode Plus Transfers)
Master Clock Generation (High-speed mode Transfer)
Parent topic:
I2C Master Operation