Device Identification
The information in this register is related to the Ordering Information.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PROCESSOR[3:0] | FAMILY[4:1] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | p | p | p | p | f | f | f | f |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FAMILY[0] | SERIES[5:0] | ||||||||
Access | R | R | R | R | R | R | R | ||
Reset | f | s | s | s | s | s | s |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DIE[3:0] | REVISION[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | d | d | d | d | r | r | r | r |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DEVSEL[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Processor
The value of this field defines the processor used on the device.
Product Family
The value of this field corresponds to the Product Family part of the ordering code.
Product Series
The value of this field corresponds to the Product Series part of the ordering code.
Die Number
Identifies the die family.
Revision Number
Identifies the die revision number. 0x0=rev.A, 0x1=rev.B etc.
Device Selection
This bit field identifies a device within a product family and product series. Refer to Ordering Information for device configurations and corresponding values for Flash memory density, pin count, and device variant.