Interrupt Enable Set
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NSCHK | |||||||||
Access | RW/RW/RW | ||||||||
Reset | 0 |
Non-Secure Check Interrupt Enable
Writing '0' to this bit has no effect.
Writing '1' to this bit will set the Non-Secure Check Interrupt Enable bit, which disables the Non-Secure Check interrupt.
Value | Description |
---|---|
0 | The Non-Secure Check interrupt is disabled. |
1 | The Non-Secure Check interrupt is enabled. |