Soldering Profile

The following table gives the recommended soldering profile from J-STD-20.

Table 1. Recommended Soldering Profile
Profile Feature Green Package
Average Ramp-up Rate (217°C to peak) 3°C/s max.
Preheat Temperature 175°C ±25°C 150-200°C
Time Maintained Above 217°C 60-150s
Time within 5°C of Actual Peak Temperature 30s
Peak Temperature Range 260°C
Ramp-down Rate 6°C/s max.
Time 25°C to Peak Temperature 8 minutes max.

A maximum of three reflow passes is allowed per component.