BAUD

Baud Rate

  0x0C 8 PAC Write-Protection, Enable-Protected 0x00  

Baud Rate

Bit  7 6 5 4 3 2 1 0  
  BAUD[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 7:0 – BAUD[7:0]: Baud Register

Baud Register

These bits control the clock generation, as described in the SERCOM Clock Generation – Baud-Rate Generator.