Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BAUD[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BAUD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Baud Value
Arithmetic Baud Rate Generation (CTRLA.SAMPR[0]=0
):
These bits control the clock generation, as described in the SERCOM Baud Rate section.
If Fractional Baud Rate Generation (CTRLA.SAMPR[0]=1 or
=3
) bit positions 15 to 13 are replaced by FP[2:0] Fractional Part:
Bits 15:13 - FP[2:0]: Fractional Part
These bits control the clock generation, as described in the SERCOM Clock Generation – Baud-Rate Generator section.
Bits 12:0 - BAUD[12:0]: Baud Value
These bits control the clock generation, as described in the SERCOM Clock Generation – Baud-Rate Generator section.