Interrupt Flag Status and
Clear
|
0x06 |
8 |
– |
0x00 |
|
Performance Level
Ready
This flag is set when the performance
level is ready and will
generate an interrupt if INTENCLR/SET.PLRDY is '1'.
Writing a '0' to this bit has no
effect.
Writing a '1' to this bit clears the
Performance Ready interrupt flag.