Channel x Compare Buffer Value,
8-bit Mode
|
0x30 + x*0x01 [x=0..1] |
8 |
Write-Synchronized |
0x00 |
|
2
-1
|
Channel x Compare Buffer Value
These bits hold the
value of the Channel x Compare Buffer Value. When the buffer valid flag is '1' and
double buffering is enabled (CTRLBCLR.LUPD=1), the data from buffer registers will be
copied into the corresponding CCx register under UPDATE condition (CTRLBSET.CMD=0x3),
including the software update command.