Channel Control B
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CMD[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TRIGACT[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TRIGSRC[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LVL[1:0] | EVOE | EVIE | EVACT[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Software Command
These bits define the software commands. Refer to Channel Suspend and Channel Resume and Next Suspend Skip.
These bits are not enable-protected.
CMD[1:0] | Name | Description |
---|---|---|
0x0 | NOACT | No action |
0x1 | SUSPEND | Channel suspend operation |
0x2 | RESUME | Channel resume operation |
0x3 | - | Reserved |
Trigger Action
These bits define the trigger action used for a transfer.
TRIGACT[1:0] | Name | Description |
---|---|---|
0x0 | BLOCK | One trigger required for each block transfer |
0x1 | - | Reserved |
0x2 | BEAT | One trigger required for each beat transfer |
0x3 | TRANSACTION | One trigger required for each transaction |
Trigger Source
These bits define the peripheral trigger which is source of the transfer. For details on trigger selection and trigger modes, refer to Transfer Triggers and Actions and CHCTRLB.TRIGACT.
Value | Name | Description |
---|---|---|
0x00 | DISABLE | Only software/event triggers |
0x01 | RTC TIMESTAMP | RTC Timestamp Trigger |
0x02 | DSU DCC0 | ID for DCC0 register |
0x03 | DSU DCC1 | ID for DCC1 register |
0x04 | SERCOM0 RX | SERCOM0 RX Trigger |
0x05 | SERCOM0 TX | SERCOM0 TX Trigger |
0x06 | SERCOM1 RX | SERCOM1 RX Trigger |
0x07 | SERCOM1 TX | SERCOM1 TX Trigger |
0x08 | SERCOM2 RX | SERCOM2 RX Trigger |
0x09 | SERCOM2 TX | SERCOM2 TX Trigger |
0x0A | TC0 OVF | TC0 Overflow Trigger |
0x0B | TC0 MC0 | TC0 Match/Compare 0 Trigger |
0x0C | TC0 MC1 | TC0 Match/Compare 1 Trigger |
0x0D | TC1 OVF | TC1 Overflow Trigger |
0x0E | TC1 MC0 | TC1 Match/Compare 0 Trigger |
0x0F | TC1 MC1 | TC1 Match/Compare 1 Trigger |
0x10 | TC2 OVF | TC2 Overflow Trigger |
0x11 | TC2 MC0 | TC2 Match/Compare 0 Trigger |
0x12 | TC2 MC1 | TC2 Match/Compare 1 Trigger |
0x13 | ADC RESRDY | ADC Result Ready Trigger |
0x14 | DAC EMPTY | DAC Empty Trigger |
0x15 | PTC EOC | PTC End of Conversion Trigger |
0x16 | PTC SEQ | PTC Sequence Trigger |
0x17 | PTC WCOMP | PTC Window Compare Trigger |
Channel Arbitration Level
These bits define the arbitration level used for the DMA channel, where a high level has priority over a low level. For further details on arbitration schemes, refer to Arbitration.
These bits are not enable-protected.
LVL[1:0] | Name | Description |
---|---|---|
0x0 | LVL0 | Channel Priority Level 0 |
0x1 | LVL1 | Channel Priority Level 1 |
0x2 | LVL2 | Channel Priority Level 2 |
0x3 | LVL3 | Channel Priority Level 3 |
Channel Event Output Enable
This bit indicates if the Channel event generation is enabled. The event will be generated for every condition defined in the descriptor Event Output Selection (BTCTRL.EVOSEL).
This bit is available only for the four least significant DMA channels. Refer to table: User Multiplexer Selection and Event Generator Selection of the Event System for details.
Value | Description |
---|---|
0 | Channel event generation is disabled. |
1 | Channel event generation is enabled. |
Channel Event Input Enable
This bit is available only for the four least significant DMA channels. Refer to table: User Multiplexer Selection and Event Generator Selection of the Event System for details.
Value | Description |
---|---|
0 | Channel event action will not be executed on any incoming event. |
1 | Channel event action will be executed on any incoming event. |
Event Input Action
These bits define the event input action, as shown below. The action is executed only if the corresponding EVIE bit in the CHCTRLB register of the channel is set.
These bits are available only for the four least significant DMA channels. Refer to table: User Multiplexer Selection and Event Generator Selection of the Event System for details.
EVACT[2:0] | Name | Description |
---|---|---|
0x0 | NOACT | No action |
0x1 | TRIG | Normal Transfer and Conditional Transfer on Strobe trigger |
0x2 | CTRIG | Conditional transfer trigger |
0x3 | CBLOCK | Conditional block transfer |
0x4 | SUSPEND | Channel suspend operation |
0x5 | RESUME | Channel resume operation |
0x6 | SSKIP | Skip next block suspend action |
0x7 | - | Reserved |