The Secure Pin Multiplexing feature can be used on dedicated SERCOM I/O pins to isolate a secure communication with external devices from the non-secure application.
Secure Pin Multiplexing is automatically enabled as soon as SERCOM1 is configured as a secure peripheral (PAC Security attribution).
The following table lists the SERCOM pins that support the Secure Pin Multiplexing feature:
Pin Name | Secure Pin Multiplexing Pad Name |
---|---|
PA16 | SERCOM1/PAD[0] |
PA17 | SERCOM1/PAD[1] |
PA18 | SERCOM1/PAD[2] |
PA19 | SERCOM1/PAD[3] |