Signal Description
Table 1.
Signal Description
Signal
Description
Type
INn [n=0..3]
Tamper Detection Input
Digital input
OUTn [n=0..3]
Tamper Detection Output
Digital output
One signal can be mapped to one of several pins.
Parent topic:
RTC – Real-Time Counter
Related Links
Multiplexed Signals