Select Design Objects

Left-click to select single item on nets, instances, modules, and ports. Use SHIFT + Left-click to select multiple items.

Note: Selection is limited to 1,000 items. Selecting a large component may exceed the limit, in which case the selection will not be accepted. A warning message appears at the first occurrence of the limit being exceeded.