STATUS
RRCF
,
RLCF
) instructions, this bit is loaded with either the high or
low-order bit of the Source register.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TO | PD | N | OV | Z | DC | C | |||
Access | R | R | R/W | R/W | R/W | R/W | R/W | ||
Reset | 1 | 1 | 0 | 0 | 0 | 0 | 0 |
Time-Out
Value | Description |
---|---|
1 | Set at
power-up or by execution of the CLRWDT or SLEEP
instruction |
0 | A WDT time-out occurred |
Power-Down
Value | Description |
---|---|
1 | Set at
power-up or by execution of the CLRWDT
instruction |
0 | Cleared by
execution of the SLEEP instruction |
Negative
1
).Value | Description |
---|---|
1 | The result is negative |
0 | The result is positive |
Overflow
Value | Description |
---|---|
1 | Overflow occurred for current signed arithmetic operation |
0 | No overflow occurred |
Zero
Value | Description |
---|---|
1 | The result of an arithmetic or logic operation is zero |
0 | The result of an arithmetic or logic operation is not zero |
Digit Carry / Borrow
Value | Description |
---|---|
1 | A carry-out from the 4th low-order bit of the result occurred |
0 | No carry-out from the 4th low-order bit of the result |